??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Я согласен, что мои данные могут быть переданы потенциальным создателям каталога
Preview - Generation
Предпросмотр
Форматы
Файлы
3D
Измерение
2D

Выбор CAD модели
24740.1059 Grub Screw with Star Grip
HELP_VARIABLE
Company
Halder
Description
EH 24740. - Star Grip Screws
Bill of material
24740.1059 Grub Screw with Star Grip
BESTNR
Ref. No.
24740.1059
MAT
Material, screw
Stainless steel
D1
25 mm
D2
Thread
M5
L
30 mm
G
Weight
9.2 g